179-1488: ROLLER AS.-B
+ / - Hover over image to Zoom
Other Views

    179-1488: ROLLER AS.-B

    Part Number: 179-1488
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.54
    • Flange Diameter (mm): 217
    • Flange Type: Single Flange
    • Tread Diameter (in): 7.09
    • Tread Diameter (mm): 180
    oem solutions
    OEMS

    excavator
    330C, 336D L 325C, 330C L 330D L 330D FM 330B L 330D LN 330C FM 340D2 L 330D MH 336E