179-1492: ROLLER AS.-B
+ / - Hover over image to Zoom
Other Views

    179-1492: ROLLER AS.-B

    Part Number: 179-1492
    Brand: Cat
    Retrieving Price.....

    Carrier Roller

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 217
    • Flange Diameter (in): 8.5
    • Flange Diameter (mm): 217
    • Flange Type: Double Flange
    • Shaft Diameter (mm): 74.9
    • Tread Diameter (in): 7.1
    • Tread Diameter (mm): 180
    • Undercarriage Width (mm): 420
    We currently do not have any equipment model information for this part.