179-3167: LINER
+ / - Hover over image to Zoom
Other Views

    179-3167: LINER

    Part Number: 179-3167
    Brand: Cat
    Retrieving Price.....

    Cylinder Block Liner

    Description:

    • Liners are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (mm): 736.6
    • Length (mm): 520.7
    • Width (mm): 444.5
    meng
    3612, 3616

    ieng
    3612, 3616