179-3168: LINER
+ / - Hover over image to Zoom
Other Views

    179-3168: LINER

    Part Number: 179-3168
    Brand: Cat
    Retrieving Price.....

    Cylinder Liner

    Description:

    • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

    UNITS:
    • US
    • Metric
    • Height (in): 25.5
    • Height (mm): 647.7
    • Length (in): 20.5
    • Length (mm): 520.7
    • Width (mm): 444.5
    We currently do not have any equipment model information for this part.