179-3211: Pan-Oil
+ / - Hover over image to Zoom
Other Views

    179-3211: Pan-Oil

    Part Number: 179-3211
    Brand: Cat
    Retrieving Price.....

    Oil Pan

    Description:

    • Oil pans hold lubricating oil for the crankcase

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 17.5
    • Height (mm): 444.5
    • Length (in): 42
    • Length (mm): 1,066.80
    • Width (mm): 431.8
    wheel tractor scrapers
    637G, 657G, 637KLRC

    wheel tractor-scraper
    631K, 631E, 637E, 633E II 657G, 637K, 657E, 631G

    underground articulated truck
    AD55, AD45B

    wheel-type loader
    988K, 988H, 988K XE 988G, 988 XE

    engine - industrial
    C-16, C15, C18, CX31-P600 CX35-P800 TH35-E81 TH35-C15I CX31-C15I

    track excavators
    375L

    compactors
    836KLRC

    cold planer
    PM-201, PM-200

    wheel dozer
    834K, 834G, 834H

    petroleum products
    C-16, C15, C18, CX31-P600 CX35-P800 TH35-E81 TH35-C15I CX31-C15I

    wheel loaders
    988K, 988H, 988K XE 988G, 988 XE

    excavator
    375-A 5080

    wheel dozers
    834K, 834G, 834H

    earthmoving compactor
    836K, 836G, 836H