179-4176: RING-BACKUP
+ / - Hover over image to Zoom
Other Views

    179-4176: RING-BACKUP

    Part Number: 179-4176
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    UNITS:
    • US
    • Metric
    • Cross Section Height (mm): 1.4
    • Cross Section Width (mm): 1.4
    • Inside Diameter (mm): 13.1
    • Material: Plastic
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    exc
    M317F, M315F, M318F

    whex
    M322C, M316F, M318, M322F, M316D, M313C, M320F, M322D, M315D2, M318D MH M318C, M318D, M324D2 MH M322D MH M315C, M314F, M322D2 MH M317D2, M320, M320D2, M322D2, M316C, M318C MH M315D, M313D, M315, M318F, M312

    mh
    MH3022, MH3024, MH3026