180-1300: Halogen Light
+ / - Hover over image to Zoom
Other Views

    180-1300: Halogen Light

    Part Number: 180-1300
    Brand: Cat
    Retrieving Price.....

    5” X 5” Shock-Resistant 24-Volt Halogen High Beam Work Light

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • High beam lens pattern
    • Vertical mounting
    • 24V
    • Integral DT connector
    • Does not require mounting bracket
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: High Beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Vertical -- No mounting bracket
    • Voltage (volts): 24
    wheel tractor scrapers
    633E

    off highway trucks
    777FOEM, 797, MT5300DAC, MT4400DAC, 773FOEM, 773F, 797FXQ, 793FAC, 777F, 797F, 775F, 793FCMD, 793C, 793F, 793D, 795FXQ, 785DOEM, 797B, 793FOEM, 789D, 794AC, 793FXQ, 789DXQ, 785D, 795FAC, 773E2LRC

    motor graders
    12HNA, 16H, 143H, 163H, 140HNA, 120HNA, 135HNA, 160HNA, 14H

    articulated trucks
    D350E, D400EII, D350EII, D300E