180-1558: CONT GP-GOV
+ / - Hover over image to Zoom
Other Views

    180-1558: CONT GP-GOV

    Part Number: 180-1558
    Brand: Cat
    Retrieving Price.....

    Governor Control

    Description:

    • Controls are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.1
    • Height (mm): 154.94
    • Length (in): 18
    • Length (mm): 457.2
    • Width (mm): 457.2
    engine - generator set
    3616, 3608, 3612, 3606