180-2689: LINK AS.
+ / - Hover over image to Zoom
Other Views

    180-2689: LINK AS.

    Part Number: 180-2689
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.6299
    • Bolt Size (mm): M16
    • Number of Track Sections: 42
    • Track Pitch (in): 6.8
    • Track Pitch (mm): 171.5
    excavator
    312B, 312D L 312D