180-3640: CUTTER
+ / - Hover over image to Zoom
Other Views

    180-3640: CUTTER

    Part Number: 180-3640
    Brand: Cat
    Retrieving Price.....

    Sidecutter

    Description:
    Weld-On Left Hand Side Cutter

    Attributes:
    Genuine CAT® replacement part for a damaged or worn bucket side cutter manufactured with fit and finish equal to original. Increases bucket width and capacity.  Improves sidebar penetration. Protects against wear on bucket corners.

    Recommended Application:
    180-3627 Bucket As.
    180-3628 Bucket As.
    180-3629 Bucket As.
    180-3630 Bucket As.
    180-3631 Bucket As.
    213-9638 Bucket As.
    213-9639 Bucket As.
    213-9640 Bucket As.
    213-9641 Bucket As.
    213-9642 Bucket As.
    213-9643 Bucket As.
    214-2153 Bucket As.
    227-7271 Bucket As.
    227-7272 Bucket As.
    229-2789 Bucket As.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.98
    • Height (mm): 101.00
    • Length (in): 4.92
    • Length (mm): 125.00
    • Width (mm): 21.00
    We currently do not have any equipment model information for this part.