180-5858: SHAFT-TRACK
+ / - Hover over image to Zoom
Other Views

    180-5858: SHAFT-TRACK

    Part Number: 180-5858
    Brand: Cat
    Retrieving Price.....

    Idler Shaft

    Description:

    • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (mm): 111.9
    • Length (mm): 387.3
    • Shaft Diameter (mm): 69.8
    track-type loader
    973C