180-6758: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    180-6758: Spherical Rod End

    Part Number: 180-6758
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 51.0
    • Length to Pin Hole - A (mm): 270.0
    • Rod Diameter (mm): M42
    • Rod End Diameter - B (mm): 108.0
    • Rod End Type: Spherical
    chal
    35, 55, 45