180-7109: RING-RETAINI
+ / - Hover over image to Zoom
Other Views

    180-7109: RING-RETAINI

    Part Number: 180-7109
    Brand: Cat
    Retrieving Price.....

    Retaining Ring

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.09
    • Cross Section Height (mm): 2.4
    • Cross Section Width (in): 0.05
    • Cross Section Width (mm): 1.3
    • Inside Diameter (in): 0.91
    • Inside Diameter (mm): 23
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    material handler
    345B II MH 345C MH 365B, 345B, 365B II 320B L 325C, 330C L 325D MH M325D L MH 320C FM 330D MH 375-A L 365C L MH 375-A 330C MH M325D MH

    engine - generator set
    3508B

    wheeled excavator
    W345B II M330D M325B W330B M325C MH W345C MH

    excavator
    345B II MH 345C MH 365B, 345B, 365B II 320B L 325C, 330C L 325D MH M325D L MH 320C FM 330D MH 375-A L 365C L MH 375-A 330C MH M325D MH