Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits180-9872: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits180-9872: Hydraulic Cylinder Seal Kit
180-9872: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
180-9872: Hydraulic Cylinder Seal Kit
180-9872: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 180-9872

We are still working on adding a specification for this part.

Compatible Models for part number 180-9872

INTEGRATED TOOLCARRIER

IT62G IT14G IT18F IT18B IT14G2 IT28 IT24F IT28G IT28B IT18

QUICK COUPLER

QUICK COUPLE

QUICK COUPLER-MWL

QUICK COUPLER

BACKHOE LOADER

442D 430D 442E 434E 450E 450F 430E 430F 424D 416F 420D 432E 444F 420E 432F 432D 444E 420F

WHEEL LOADER

928G 924H 908M 924G 924K 938G 928HZ 906M 930G 930H 930K

TELEHANDLER

TH330B TH560B TH103 TH220B TH460B

COMPACT WHEEL LOADER

920K 914 910 906H2 908H2 906H 910H 914K 914M 914G 918M 910K 910M 907H 914G2 907M 920 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced