183-2880: ROLLER AS BR
+ / - Hover over image to Zoom
Other Views

    183-2880: ROLLER AS BR

    Part Number: 183-2880
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.54
    • Flange Diameter (mm): 217
    • Flange Type: Double Flange
    • Tread Diameter (in): 7.09
    • Tread Diameter (mm): 180
    excavator
    336E L 330C