185-2888: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    185-2888: Internal Snap Ring

    Part Number: 185-2888
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 7.50
    • Free Diameter - A (in): 7.89
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.086
    petr
    TH55, TH55-E70 TH55FT-E90

    oht
    785C, 793C, 793D, 793F, 789C, 784B, 793F CMD 789B, 793B, 789D, 785G, 785D, 785B, 793F XQ 784C, 793F OEM