187-9023: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    187-9023: Hose Assembly

    Part Number: 187-9023
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel tractor-scraper
    637G, 627G

    wheel-type loader
    924GZ, 924HZ, 938K, 930K, 924H, 924G, 966G, 972G II 924K, 966G II 990K, 972G

    wheel dozer
    844K

    articulated dump truck
    730, 725

    off-highway truck
    772G, 770G