188-4887: PIN-GET
+ / - Hover over image to Zoom
Other Views

    188-4887: PIN-GET

    Part Number: 188-4887
    Brand: Cat
    Retrieving Price.....

    Pin

    Description:
    Headed Pin


    Attributes:
    215 mm Overall Length, 26.0 mm Head Height, with 16 mm drill through hole


    Recommended Application:
    Certain 5130 / 5230 Shovel Bucket Sidebar Protectors.
    For use with Collar, p/n 168-0887

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 1.26
    • Diameter (mm): 32
    • Length (in): 8.46
    • Length (mm): 215
    excavator
    5130B, 5130