188-5258: TK RL GP-CLA
+ / - Hover over image to Zoom
Other Views

    188-5258: TK RL GP-CLA

    Part Number: 188-5258
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Track Roller
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Bolt Size (mm): 3/8
    • Flange Diameter (in): 10.04
    • Flange Diameter (mm): 255
    • Flange Type: Double Flange
    • Tread Diameter (in): 8.74
    • Tread Diameter (mm): 222
    We currently do not have any equipment model information for this part.