188-5272: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    188-5272: ROLLER GP-SF

    Part Number: 188-5272
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Bolt Size (mm): 3/8
    • Flange Diameter (in): 9.72
    • Flange Diameter (mm): 247
    • Flange Type: Single Flange
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    • Tread Diameter (in): 8.27
    • Tread Diameter (mm): 210
    We currently do not have any equipment model information for this part.