188-5334: TK SHOE-CLA
+ / - Hover over image to Zoom
Other Views

    188-5334: TK SHOE-CLA

    Part Number: 188-5334
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 26
    • Shoe Width (mm): 660
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    We currently do not have any equipment model information for this part.