188-5396: TRACK S-CLA
+ / - Hover over image to Zoom
Other Views

    188-5396: TRACK S-CLA

    Part Number: 188-5396
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe (Extreme Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Shoe Type: Extreme Service, Single Grouser
    • Shoe Width (in): 20.08
    • Shoe Width (mm): 510
    • Track Pitch (in): 7.98
    • Track Pitch (mm): 202.8
    We currently do not have any equipment model information for this part.