188-5590: CARRI-CLA
+ / - Hover over image to Zoom
Other Views

    188-5590: CARRI-CLA

    Part Number: 188-5590
    Brand: Cat
    Retrieving Price.....

    Classic™ Carrier Roller

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Carrier Roller (Forged)
    UNITS:
    • US
    • Metric
    • Diameter (in): 1.9
    • Diameter (mm): 104, 47.6
    • Flange Diameter (in): 8.5
    • Flange Diameter (mm): 216
    • Height (in): 1.9
    • Height (mm): 47.6
    • Length (in): 1.874
    • Length (mm): 47.6
    • Shaft Diameter (in): 2
    • Shaft Diameter (mm): 47.6
    • Tread Diameter (in): 7.4
    • Tread Diameter (mm): 188
    • Undercarriage Width (mm): 47.6
    track-type tractor
    D6D, 5 D6G SR 141 D6G2 LGP 6 D6G, 143 140, D6G2 XL 6A D6E 6S

    track-type loader
    977

    forest products
    227

    excavator
    225B, 225, 231D