188-5600: CARRI-CLA
+ / - Hover over image to Zoom
Other Views

    188-5600: CARRI-CLA

    Part Number: 188-5600
    Brand: Cat
    Retrieving Price.....

    Classic™ Carrier Roller

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Carrier Roller (Forged)
    UNITS:
    • US
    • Metric
    • Diameter (in): 2.3
    • Diameter (mm): 117, 57.2
    • Flange Diameter (in): 8.66
    • Flange Diameter (mm): 220
    • Height (in): 2.3
    • Height (mm): 57.2
    • Length (in): 2.252
    • Length (mm): 57.2
    • Shaft Diameter (in): 2
    • Shaft Diameter (mm): 57.2
    • Tread Diameter (in): 7.52
    • Tread Diameter (mm): 191
    • Undercarriage Width (mm): 57.2
    track-type tractor
    D7R II 7SU 7U D7R LGP 7S D7H, D7G2 D7G, D7R, D7E, 7 57H D7R XR 7A D7F

    pipelayer
    572R II 572R

    track-type loader
    973C

    excavator
    235D