188-5612: CARRI-CLA
+ / - Hover over image to Zoom
Other Views

    188-5612: CARRI-CLA

    Part Number: 188-5612
    Brand: Cat
    Retrieving Price.....

    Classic™ Carrier Roller (Forged)

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 2.6
    • Diameter (mm): 66.7, 104
    • Flange Diameter (in): 8.82
    • Flange Diameter (mm): 224
    • Height (in): 2.6
    • Height (mm): 66.7
    • Length (in): 2.626
    • Length (mm): 66.7
    • Shaft Diameter (in): 3
    • Shaft Diameter (mm): 66.7
    • Tread Diameter (in): 7.52
    • Tread Diameter (mm): 191
    • Undercarriage Width (mm): 66.7
    We currently do not have any equipment model information for this part.