190-0384: RING-PISTON
+ / - Hover over image to Zoom
Other Views

    190-0384: RING-PISTON

    Part Number: 190-0384
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Piston Ring

    Description:

    • Cartridge piston rings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    3500
    G3516

    engine - generator set
    G3516

    engine - industrial
    G3516, G3412

    off-highway truck
    793B