190-0391: BEARING-JOUR
+ / - Hover over image to Zoom
Other Views

    190-0391: BEARING-JOUR

    Part Number: 190-0391
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Journal Bearing

    Description:

    • Cartridge journal bearings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.6
    • Height (mm): 15.2
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    3500
    G3516

    engine - generator set
    G3516

    engine - industrial
    G3412, G3516

    off-highway truck
    793B