190-0642: Tightener-Belt
+ / - Hover over image to Zoom
Other Views

    190-0642: Tightener-Belt

    Part Number: 190-0642
    Brand: Cat
    Retrieving Price.....

    Cat® Belt Tightener

    Description:
    Cat belt tighteners are designed to prevent belt slippage by applying the required amount of tension on the engine belt during engine operation. Cat belt tighteners are tested for your rugged work environment.


    Attributes:
    Mounts using metric hardware





    Applications:
    Cat belt tighteners are used in alternator systems, compressor systems, and other belt driven systems. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 86.4
    • Length (mm): 208.3
    • Overall Height (in): 2.8
    • Overall Height (mm): 71.12
    • Overall Length (in): 6.8
    • Overall Length (mm): 172.72
    • Overall Width (in): 3.6
    • Overall Width (mm): 91.44
    • Width (mm): 104.1
    telehandler
    TH355B, TH220B, TH580B, TH360B, TH330B, TH350B, TH340B, TH460B, TH560B

    wheel tractor-scraper
    627G, 627F, 623F, 631E, 657E, 623E, 633E II 657G, 627E, 637E, 621G, 631G, 637D, 637G, 621E, 631D, 623G

    paving compactor
    CP-56 CP-74 CB-64 CB-54 CS-76 CS-44 CS-56 CP-44 CP-76 CP-64 CS-74 CS-64

    engine - generator set
    C175-16, C175-20

    engine - machine
    C-12, 3126B, C-10, C18

    wheel-type loader
    924HZ, 924H, 928HZ, 993K, 992K, 930H

    wheel dozer
    854K

    petroleum products
    C175-16, C18, CX35-P800

    engine - industrial
    C-12, 3126B, C-10, C18

    excavator
    345B II

    engine - truck
    C7, 3406E, C15, 3126, C9, C-18, C-15, C13, C-16, C11

    off-highway truck
    773F, 777C, 793F XQ 775F, 777B, 777D, 797, 797F, 795F AC 797B, 793F