192-7054: Sleeve
+ / - Hover over image to Zoom
Other Views

    192-7054: Sleeve

    Part Number: 192-7054
    Brand: Cat
    Retrieving Price.....

    Cat® Sleeve (Fixed)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat radio sleeves position the radio inside the operator station.

    Attributes:
    Heavy duty radio sleeve.

    Applications:
    Cat radio sleeves are used in operator station of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

    UNITS:
    • US
    • Metric
    • Height (mm): 43
    • Length (mm): 184
    • Material Description: Steel
    • Notes: Sleeve is used to hold radio in to dash.
    • Width (mm): 56.2
    mex
    304.5, 305 301.5, 304 301.8, 303 302.5, 301.6

    com
    816F II 825H, 826H, 836H, 815F II

    wheel tractor scrapers
    627G

    fp
    552, 584, TK721, 2590, 2491, 322C, 1190, TK751, 1390, 1190T, 2391, 1090, 521, 532, TK752, TK741, 511, 1290T, TK732, 584HD, 551, 522, TK711, 541, TK722, 2290, 2390

    track loaders
    973C

    it
    IT38G II IT62G II

    ssl
    272C 277C 289C 232B, 279C 242B 262C 216B, 226B, 299C 256C 287C 246C 297C

    ttl
    939C, 953C, 963D, 939, 973C, 953D, 933, 963C, 973D, 933C

    motor graders
    14H

    track excavators
    303.5

    pipe
    PL61

    tmh
    TH62, TH83, TH63, TH82, TH103

    comp
    CS-423E, CP-433E, CS-433E

    wtl
    938G II 950K, 962G II 988F, 972H, 966H, 966K, 990H, 950G II 988G, 950H, 962K, 994H, 966G II 962H, 988H, 994F, 972K, 938K 992K, 966G, 993K, 972G II 980H, 988F II 966K XE 980G II 992D, 924K 980K, 938H

    exc
    320D FM 325C FM 330D FM 322C FM 324D FM 320D, 320C FM 325D FM 320D FM RR 330C FM 568 FM LL 324D FM LL 568 FM

    chal
    55, 85C, 75E, 45, 95E, 85D, 75D, 65D, 35, 75C, 85E, 65E, 65C

    adt
    730, 735B, 740, 725, 735 OEM 740B, 735

    ttt
    D6K2 XL D6N, D6R II D6T LGP D6N XL D4C III D5C III D6R III D3C III D6T, D4H, D4K2 XL D5K2 LGP D6T XL D6R, D4H XL D7R, D4H III D6T XW D5K2 XL D5N D4K2 LGP D6K XL D3K2 XL D3K2 LGP D6K2 LGP D6H XL D8R D6N LGP D8R II D6K LGP

    wts
    623F, 623G, 621F, 627G, 623E, 631G, 621G, 637G, 627F

    wtt
    814F II 854K, 824H, 844H, 834H

    tskd
    D4HTSK III D5HTSK II

    mg
    120H, 140H, 16M, 12M, 120M, 160H, 160M, 135H, 12H, 143H, 12H NA 24M, 140M, 14M, 16H, 163H, 140H NA

    wheel loaders
    966H, IT62H, 972H, IT38G