• Home
  • 192-7145: Internal Snap Ring
192-7145: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    192-7145: Internal Snap Ring

    Part Number: 192-7145
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 11.02
    • Free Diameter - A(in): 11.61, 0
    • Shape: Tempered Basic, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0, 0.197
    • Unit of Measurement: 0, Inch