192-8807: RING-INTMED
+ / - Hover over image to Zoom
Other Views

    192-8807: RING-INTMED

    Part Number: 192-8807
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.47
    • Length (in): 9
    marine products
    3412E

    wheel tractor-scraper
    657E, 637G, 633E II 637D, 637E, 631E, 651E, 631G

    wheel tractor scrapers
    637E, 639D, 633D, 631G, 631D, 657E, 637G, 651E, 637DPP, 633E, 657EPP

    motor grader
    24H

    wheel-type loader
    990 II 988F II 992D, 988B

    engine - industrial
    3408E, 3412E

    track type tractors
    D9N, D8L, D10N, D9R, D9L, D10R

    off-highway truck
    775D, 773E, 773D, 769D, 771D, 775B, 773B, 769C, 775E

    engine - truck
    C-15

    cold planer
    PM-565B

    track-type tractor
    D10N, D9R, D10R

    wheel dozer
    834B, 844

    off highway trucks
    769C, 771C, 772B, 773DLRC, 773E2LRC

    excavator
    5110B

    wheel loaders
    988B, 990, 992C, 988F

    wheel dozers
    834B

    earthmoving compactor
    836