192-8822: VALVE GP-THR
+ / - Hover over image to Zoom
Other Views

    192-8822: VALVE GP-THR

    Part Number: 192-8822
    Brand: Cat
    Retrieving Price.....

    Water Pump Valve

    Description:

    • Valves are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 19.3
    • Height (mm): 490.2
    • Length (in): 23.5
    • Length (mm): 596.9
    • Width (mm): 419.1
    engine - generator set
    3616, 3612