193-3288: Damper Assembly
+ / - Hover over image to Zoom
Other Views

    193-3288: Damper Assembly

    Part Number: 193-3288
    Brand: Cat
    Retrieving Price.....

    Vibration Damper

    Description:

    • Vibration dampers are connected to the crankshafts of engines and decrease vibrations that run along the crankshaft pulley belts.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 147.3
    • Length (mm): 604.5
    • Width (mm): 604.5
    3500
    G3512E, G3516, G3516B, 3508B, G3520C, G3508, 3516, G3512, G3516C, 3516B, 3516CHD, 3508

    track-type tractor
    D11R, D11N

    engine - generator set
    3516, G3516C, G3508, G3516B, 3516B, G3520C, G3516, 3512B, G3512, G3512E, 3508B, 3512, G3516E, 3508C, 3508, PM3508 PM3516, PMG3516 G3520E, 3512C

    wheel-type loader
    994H, 992G, 994F, 994D, 994

    wheel dozer
    854G

    petroleum products
    3516B

    off highway trucks
    789C, 789DXQ

    engine - industrial
    G3516, 3516, G3512, 3508B, G3512B, G3508, 3516C, G3508B, 3508, 3512C, 3512, PMG3516 G3508J G3516E

    excavator
    5130, 5230B

    off-highway truck
    785B, 777D, 785, 793C, 785C, 777, 789, 793B, 777B, 789B, 789D, 776D, 776C, 793D, 777C, 784B