193-5923: BLOCK GP-LON
+ / - Hover over image to Zoom
Other Views

    193-5923: BLOCK GP-LON

    Part Number: 193-5923
    Brand: Cat
    Retrieving Price.....

    Cylinder Block

    Description:

    • Cylinder blocks serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 33.5
    • Height (mm): 850.9
    • Length (in): 42
    • Length (mm): 1,066.80
    • Width (mm): 622.3
    track-type tractor
    D5C III