Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home194-1608: LINK AS.-TRA
Home194-1608: LINK AS.-TRA
194-1608: LINK AS.-TRA

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images
194-1608: LINK AS.-TRA
194-1608: LINK AS.-TRA
194-1608: LINK AS.-TRA
194-1608: LINK AS.-TRA
194-1608: LINK AS.-TRA
Contact your dealer for replacement options.

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 194-1608
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 194-1608

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.094
Number of Track Sections: 49
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 29.7
UC System: HD
Link Inside Spread Roller (in): 3.614
Shoe Bolt Hole Spacing B (mm): 119.6
Rail To Bushing OD (in): 1.169
Link Inside Spread Roller (mm): 91.8
Shoe Bolt Hole Spacing C (mm): 155.6
Shoe Bolt Hole Spacing A (in): 2.717
Link Height (mm): 106
Number of Sections: 49
Shoe Bolt Hole Spacing A (mm): 69
Shoe Bolt Hole Spacing B (in): 4.709
Link Outside Spread (in): 6.567
Bushing OD (in): 2.39
Bushing OD (mm): 60.7
Bolt Hole Diameter (in): 0.827
Grease Track Type: GLT
Link Outside Spread (mm): 166.8
Link Inside Spread Sprocket (mm): 78.6
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 21
Bolt Size (mm): M20
Master Link Type: Press Fit Master
Track Pitch (mm): 190
Rail To Pin Boss OD (mm): 33.5
Bolt Size (in): 0.7874
Track Pitch (in): 7.48
Rail To Pin Boss OD (in): 1.319
Track Bolt Thread: M20
Shoe Bolt Hole Spacing C (in): 6.126
Pin Length (in): 8.15
Link Height (in): 4.173
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Pin Length (mm): 207
View More
Compatible Models for part number 194-1608

HEX BASED SPL SOLUTION

320E

EXCAVATOR

320 320B S 318B N 320F L 320B N 320D L 317B LN 320E L 320B L 320C L 320D2 GC 320D FM RR 323 318C 320B LU 320D2 FM 318B 320D FM 320B 320C 320D 320D LN 320D RR 320D2 L 315B L 317B L 320E LRR 319D L 315D L 319D LN 323F L 323D L 325F LCR 323D2 L 320D2 323D LN 319D 320D LRR 315C 320C FM 319C 321D LCR 321C 320E LN 320B U 321B

View More
Compare Alternate Parts
194-1608
This part:
194-1608: LINK AS.-TRA
Link Inside Spread Sprocket (in)

3.094

Link Inside Spread Roller (in)

3.614

Rail To Bushing OD (in)

1.169

Description

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

576-4689
This part:
576-4689: Link Assembly
Track Pitch (in)

7.48

Link Inside Spread Sprocket (in)

3.094

Link Inside Spread Roller (in)

3.614

Description

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

596-8460
This part:
596-8460: Link Assembly
Track Pitch (in)

7.48

Weight (lb)

1,206.59

Link Inside Spread Sprocket (in)

3.094

Description

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Related parts
599-4771
599-4771: Link Assembly
Check Price
599-4772
599-4772: Link Assembly
Check Price
578-2816
578-2816: LINK AS-TRAC
Check Price
552-9468
552-9468: Link Assembly
Check Price
594-6252
594-6252: Link Assembly
Check Price
590-3451
590-3451: LINK AS-TRACK
Check Price
521-5663
521-5663: LINK AS-TRAC
Check Price
194-1609
194-1609: LINK AS.-TRA
Check Price
206-1469
206-1469: LINK AS
Check Price
299-8070
299-8070: Link Assembly
Check Price
194-1134
194-1134: LINK A-TRACK
Check Price
341-6797
341-6797: LINK AS-TRAC
Check Price
590-4583
590-4583: Link Assembly
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert