194-4686: TRACK GP
+ / - Hover over image to Zoom
Other Views

    194-4686: TRACK GP

    Part Number: 194-4686
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Group (Triple Grouser, Trapezoidal)

    Description:

    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 0, M22
    • Number of Track Sections: 0, 48
    • Shoe Type: Triple Grouser, Trapezoidal, 0
    • Shoe Width (in): 29.5, 0
    • Track Pitch (in): 0, 8.5