194-5098: CORE AS.OIL
+ / - Hover over image to Zoom
Other Views

    194-5098: CORE AS.OIL

    Part Number: 194-5098
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 223.5
    • Length (mm): 1016.0
    • Width (mm): 977.9
    excavator
    320C