• \
  • Home
  • 195-0191: Headlight/Turn Light
195-0191: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    195-0191: Headlight/Turn Light

    Part Number: 195-0191
    Brand: Cat
    Retrieving Price.....

    12-Volt Combination Headlight/Turn Signal/Position, Right Side Machine

    Description:
    Cat® combination halogen headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray resistant design make this an excellent choice for your machine.

    Attributes:
    • Headlight/turn signal/position, Right side machine mounting, left side traffic
    • 12V
    • ECE approved

    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/Turn
    • Light Type: Combo Head lights non Shock Resistant
    • Machine Side: RH
    • Traffic Side: LH
    telehandler
    TH350B, TH560B, TH580B, TH340B, TH355B, TH360B, TH330B, TH460B, TH220B, TH3510D, TH514D, TH306DLRC, TH306D, TH3510DLRC, TH408D, TH357D

    backhoe loaders
    444E, 428F2, 444F2LRC, 422E, 432E, 422F2STLRC, 444F, 432F, 434E, 428E, 428F, 442E, 422F, 434F2LRC, 434F, 428F2LRC, 444F2, 432F2, 432F2LRC, 427F2, 434F2

    wheel loaders
    907H2, 906K, 908K, 907H, 914K, 908H2, 907M, 918M, 908H, 910K, 907K, 906M, 910M, 906H, 908M, 914M, 906H2