• \
  • Home
  • 195-0192: Headlight/Turn Light
195-0192: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    195-0192: Headlight/Turn Light

    Part Number: 195-0192
    Brand: Cat
    Retrieving Price.....

    12-Volt Combination Halogen Headlight/Turn Signal/Position, Left Side Machine

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® combination halogen headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray resistant design make this an excellent choice for your machine.

    Attributes:
    • Headlight/turn signal/position, Left side machine mounting, left side traffic
    • 12V
    • ECE approved

    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/Turn
    • Light Type: Combo Head lights non Shock Resistant
    • Machine Side: LH
    • Traffic Side: LH
    • Voltage (volts): 12
    bhl
    427F2, 432F2, 422F2 434F2, 428F, 434E, 444E, 434F, 428F2, 442E, 444F2, 432F, 432E, 428E, 422E, 422F, 444F

    tmh
    TH360B, TH408D, TH460B, TH3510D, TH340B, TH355B, TH580B, TH560B, TH306D, TH514D, TH220B, TH330B, TH357D, TH350B

    wtl
    908H 906M 906H 907H 907H2 910K 908M 910M 914K 908K 914M 907M 906K 907K 908H2 918M 906H2