195-3799: HOSE AS
+ / - Hover over image to Zoom
Other Views

    195-3799: HOSE AS

    Part Number: 195-3799
    Brand: Cat
    Retrieving Price.....

    High Temperature Coolant Hose Assembly

    Description:
    Channels water, water glycol, and water emulsion fluids and long life coolant throughout construction, truck and agricultural cooling systems.


    Attributes:
    Features a synthetic rubber inner tube, one ply of wire braid reinforcement, and an outer oil and weather resistant synthetic rubber cover. These features provide long life and excellent dependability.


    Recommended Application:
    High temperature service applications.

    UNITS:
    • US
    • Metric
    • Dash Size: 0, -6
    • Dash Size(in): 0, -6
    • Length (cm): 850, 0
    • Max Working Pressure (psi): 0, 1124
    • Type: 2786