195-6942: 1070 mm (42 in) Pallet Fork Tine
+ / - Hover over image to Zoom
Other Views

    195-6942: 1070 mm (42 in) Pallet Fork Tine

    Part Number: 195-6942
    Brand: Cat
    Retrieving Price.....
    Save to List

    Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

    Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites. Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. They can be used for unloading and handling of materials on building construction sites.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Fork Tine Height (in): 21.3
    • Fork Tine Length: 42
    • Fork Tine Length (in): 42
    • Fork Tine Thickness: 40
    • Fork Tine Thickness: 1.6
    • Fork Tine Thickness (in): 1.6
    • Fork Tine Weight (lb): 104.1
    • Fork Tine Width: 3.9
    • Fork Tine Width (in): 3.9
    • Machine Hydraulic: STD FLOW - NO ELECTRICAL, XHP, STD FLOW - ELECTRICAL, HIGH FLOW XPS, HIGH FLOW
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders
    • Machine Type: Skid Steer Loaders - 405117
    • Number Of Tine: 1
    wheel-type loader
    906H 904H 907H 904B

    skid steer loader
    262D 279D 246D 247B3 289C 259D 299D 299D2 242D 299D2 XHP 277C 289D 297D2 248 297C 257 257D 279C 216B3 257B 259B3 287C 272D 297D 279C2 287B 242B 297D XHP 247 247B 242 252B3 232B 226B 272D XHP 246B 236B 216 236D 268B 228 277D 226 277C2 262C 287D 236 246C 252B 262B 287C2 277B 287 289C2 252 299D XHP 272C 297D2 XHP 216B 272D2 XHP 267 236B3 262C2 226B3 246 277 248B 256C 299C 242B3 232 272D2 257B3 267B 262