195-7257: TIP-UTILITY
+ / - Hover over image to Zoom
Other Views

    195-7257: TIP-UTILITY

    Part Number: 195-7257
    Brand: Cat
    Retrieving Price.....

    J250 J Series Penetration Tip

    Description:
    J250 J Series Penetration Tip (Utility)


    Attributes:
    Designed to fit J250 adapters.


    Recommended Application:
    High impact, hard to penetrate material.

    UNITS:
    • US
    • Metric
    • Height (mm): 73.4
    • Length (mm): 190
    • Tip Size: J250
    • Width (mm): 88.4
    We currently do not have any equipment model information for this part.