195-8524: BEARING
+ / - Hover over image to Zoom
Other Views

    195-8524: BEARING

    Part Number: 195-8524
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    exc
    345B II 345B, 345C MH 375, 330B L 345C, 375 L 345B II MH 385C L MH

    cold planers
    PM622, PM620

    whex
    W345B II M330D W345C MH

    cold
    PM822, PM310, PM820, PM825, PM312, PM620, PM313

    mh
    MH3059, MH3049

    track excavators
    345CL, 385CLMH, 345BIIL, 345CMH