195-9207: TIP-UTILITY
+ / - Hover over image to Zoom
Other Views

    195-9207: TIP-UTILITY

    Part Number: 195-9207
    Brand: Cat
    Retrieving Price.....

    J200 J Series Penetration Tip

    Description:
    J200 J Series Penetration Tip (Utility)


    Attributes:
    They feature a leading edge with approximately 50 percent less cross-sectional area and a single center rib for strength - allowing for maximum penetration.
    Designed to fit J200 adapters.


    Recommended Application:
    High impact, densely compacted, hard-to-penetrate materials.

    UNITS:
    • US
    • Metric
    • Height (mm): 57.2
    • Length (mm): 144.5
    • Tip Size: J200
    • Width (mm): 63.4
    We currently do not have any equipment model information for this part.