195-9209: TIP LONG
+ / - Hover over image to Zoom
Other Views

    195-9209: TIP LONG

    Part Number: 195-9209
    Brand: Cat
    Retrieving Price.....

    J200 J Series Long Tip

    Description:
    J200 J Series Long Tip (Utility)


    Attributes:
    Tip has approximately 60% more wear material in the tip body.
    Designed to fit J200 adapters.


    Recommended Application:
    General applications.

    UNITS:
    • US
    • Metric
    • Height (mm): 50.8
    • Length (mm): 152.4
    • Tip Size: J200
    • Width (mm): 58.42
    backhoe loaders
    428D, 442E, 424D, 428E, 434E, 422E, 442D, 432D, 444E, 432E