196-0267: COVER-COMPRE
+ / - Hover over image to Zoom
Other Views

    196-0267: COVER-COMPRE

    Part Number: 196-0267
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (mm): 119.4
    • Length (mm): 452.1
    • Width (mm): 208.3
    exc
    324D, 322C, 325C, 325D L 329D L 324D LN 325D, 328D LCR 325C FM 325C L 322C FM 325D FM LL 324D FM 324D L M325D MH 325D MH 325D FM 326D L M325D L MH 324D FM LL 329D

    ttt
    D6N, D5N

    whex
    M325C MH

    ieng
    C7

    fp
    322C

    mg
    120H, 135H

    ttl
    953C, 963C

    pipe
    561N