196-0719:
+ / - Hover over image to Zoom
Other Views

    196-0719:

    Part Number: 196-0719
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Dash Size: -6
    • Dash Size(in): -6
    • Length (cm): 480
    • Max Working Pressure (psi): 6000
    • Type: XT-6ES