196-0727: HOSE AS
+ / - Hover over image to Zoom
Other Views

    196-0727: HOSE AS

    Part Number: 196-0727
    Brand: Cat
    Retrieving Price.....

    Reduced Outside Diameter Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    UNITS:
    • US
    • Metric
    • Dash Size: 0, -6
    • Dash Size(in): 0, -6
    • Length (cm): 820, 0
    • Max Working Pressure (psi): 0, 1500
    • Type: 2760