196-3846: COVER-COMP
+ / - Hover over image to Zoom
Other Views

    196-3846: COVER-COMP

    Part Number: 196-3846
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.3
    • Height (mm): 160
    • Length (in): 14.1
    • Length (mm): 358.1
    • Width (mm): 299.7
    engine - truck
    3406E