196-3847: COVER-COMPRE
+ / - Hover over image to Zoom
Other Views

    196-3847: COVER-COMPRE

    Part Number: 196-3847
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover


    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber


    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    • US
    • Metric
    • Height (mm): 177.8
    • Length (mm): 365.8
    • Width (mm): 365.8
    vees 27 to 32 liter
    3408E, 3412E

    wheel tractor scrapers
    621E, 627G, 621B, 621F, 623E, 627E, 627F, 623G, 621G, 623B

    15 to 18 liter
    3406E, 3456, 3406

    off highway trucks
    773ELRC, 773E, 773D, 773E2LRC

    wheel loaders
    980G, 980GII, 990

    wheel dozers
    844, 824C, 824G, 824GII

    826C, 826GII, 826G, 825GII, 825C

    track type tractors
    D10N, D9R, D8L, D10R, D9N

    articulated trucks